Catalog No. : WPR624M4R2LA-230V50H
Description:
UPC:
Thermoplastic combination unit white housing 6V-24W lead-calcium universal 2 faces back plate and canopy red legend two heads 6V-4W MR16 LED
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Combination Series |
Specifications
|
Voltage Rating |
6 VDC |
|
Lamp Type |
LED |
|
Number Of Lamps |
2 |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Material |
Thermoplastic |
|
Lamp Wattage |
4 W |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |