Catalog No. : WPR612M4R-AD
Description: 6V PLASTIC EM LED COMBO UNIV
UPC: 782683401182
Thermoplastic combination unit white housing 6V-12W lead-calcium universal 2 faces back plate and canopy red legend no heads advanced diagnostics audible
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Combination Series |
Specifications
|
Voltage Rating |
6 VDC |
|
Number Of Lamps |
0 |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |