Catalog No. : WPR1224M2R2LJ-ADVR1
Description:
UPC:
Thermoplastic combination unit white housing 12V-24W lead-calcium double face ceiling mount red legend two heads 12V-6W MR16 LED advanced diagnostics audible, polycarbonate shield with tamper-proof screws
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Combination Series |
Specifications
|
Voltage Rating |
12 VDC |
|
Lamp Type |
LED |
|
Number Of Lamps |
2 |
|
Housing Color |
White |
|
Material |
Thermoplastic |
|
Mounting |
Ceiling |
|
Lamp Wattage |
6 W |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |