Catalog No. : WPR1224M2R
Description: PLSTC EM LED COMBO UNIT 12V NO-HD
UPC: 782683423382
Thermoplastic combination unit white housing 12V-24W lead-calcium double face ceiling mount red legend no heads
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Combination Series |
Specifications
|
Voltage Rating |
12 VDC |
|
Number Of Lamps |
0 |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Material |
Thermoplastic |
|
Mounting |
Ceiling |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |