text.skipToContent text.skipToNavigation

Catalog No. : WPR1224H1R2LG-BA-AD

Description: 

UPC:

Thermoplastic combination unit white housing 12V-24W NiMH rated damp location single face ceiling or wall mount red legend two heads 12V-4W MR16 LED brushed aluminum Exit stencil advanced diagnostics audible
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Premier Combination Series

Type

Exit signs

Specifications

Voltage Rating

12 VDC

Lamp Type

LED

Number Of Lamps

2

Housing Color

White

Letter Color

Red

Material

Thermoplastic

Mounting

Ceiling or Wall

Lamp Wattage

4 W

Classifications

Brand Name

Emergi-Lite

Standard

UL 924