text.skipToContent text.skipToNavigation

Catalog No. : WPCV-GFI-V-W

Description:  1 GANG VERTICAL WP COVER GFCI WHITE

UPC: 34481003632

Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.

One gang weatherproof PVC cover for one vertical mount GFCI receptacle. Complete with stainless steel screws and gasket. White.
View More View Less
For more info visit:  electrification.us.abb.com
  • To cover a device installed into an outdoor weatherproof box.
  • With gasket.

Descriptors

Category

Electrical box covers

Specifications

Material

PVC

Color

White

Mounting

Vertical

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL e137781, CSA 58382

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 58382 908501 N/A 1666670 N/A
UL E137781 N/A N/A N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

White

With screws

Y

Sealable

Y