Catalog No. : WPCV-GFI-V-G
Description: 1 GANG VERTICAL WP COVER GFI GREY
UPC: 34481003649
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
- To cover a device installed into an outdoor weatherproof box.
- With gasket.
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Mounting |
Vertical |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | AP58382 | 908501 | N/A | 1666670 | N/A |
| UL | E137781 | N/A | TEOZ | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |