Catalog No. : WPCV-BLK-G
Description: 1 GANG PVC BLANK FS COVER GREY
UPC: 34481005117
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon® nonmetallic boxes and accessories are widely recognized as the industry standard.
- To cover a device installed into an oudoor weatherproof box
- With gasket
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (E980C) | N/A | N/A | N/A | N/A |
| CSA | 31146 | 441302 | N/A | N/A | N/A |
| UL | (E980C) | N/A | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |