Catalog No. : WPB-T050-W
Description: 1 GANG WP BOX THREADED 1/2IN WHITE
UPC: 34481004226
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
Single gang outdoor PVC box with one 1/2 in. threaded hub on opposite ends. White.
View More
View Less
For more info visit:
electrification.us.abb.com
- To install an outdoor lampholder or to serve as a junction box.
- Threaded hubs on the sides and at the bottom.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
PVC |
|
Color |
White |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (CE381D) | N/A | N/A | N/A | N/A |
| CSA | 31146 | 441302 | N/A | N/A | N/A |
| UL | (CE381D) | N/A | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |