Catalog No. : WOCT-US
Description: ROUND CEILING BOX FOR US
UPC: 34481011255
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Cable Entry |
4 |
|
Cubic Capacity |
26 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
UL E11461, CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1390394_2019-09-13 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
| UL | R9140 | N/A | CEYY QBWY | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |