Catalog No. : WMSL-0-9
Description: WIRE MKR BK-VNYL SELF LAM-MIX-Q460
UPC: 786210900889
Wire Marker Books - Vinyl, Self Laminating 40 Markers each 0 thru 9. 10 Markers each: T1, T2, T3, L1, L2, L3
View More
View Less
For more info visit:
electrification.us.abb.com
- Convienient Alphanumeric Legends.
- Lamination keeps markers protected.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Convienient Alphanumeric Legends. |
Specifications
|
Material |
Vinyl |
|
Legend |
T1, T2, T3, L1, L2, L3 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |