Catalog No. : WMG-PC15
Description: 1-1/2IN WIREMESH GRIP SST 1.25-1.37
UPC: 786210770123
Stainless Steel Wire Mesh Grip for Use with 1-1/2 Inch Cord Fittings, UL, CSA, Grip Range 1.250 to 1.375 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Prevents severe cord bends and pullouts.
- Used with aluminum and/or steel fittings.
- Provides high gripping strength for adequate cable support and strain relief without damage to the cable sheath.
Descriptors
|
Category |
Cable gland connector |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |