Catalog No. : WMG-PC12
Description: 1IN WIREMESH GRIP SST 1.00-1.125
UPC: 786210770093
Stainless Steel Wire Mesh Grip for Use with Liquidtight Cord Fittings, Grip Range 1.000 to 1.125 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Prevents severe cord bends and pullouts.
- Used with aluminum and/or steel fittings.
- Provides high gripping strength for adequate cable support and strain relief without damage to the cable sheath.
Descriptors
|
Category |
Cable gland connector |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QXRV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |