text.skipToContent text.skipToNavigation

Catalog No. : WMG-LT4

Description:  1IN WIRE MESH GRIP ASSY

UPC: 786210776262

1 Inch Wire Mesh Grip Assembly, Pack of 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Prevents severe conduit bends and pullout.

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2107054 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal diameter

25.4 mm

Nominal size in inch

1 inch

Model

Straight

Material housing

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here