Catalog No. : WMG-LT3
Description: 3/4IN WIRE MESH GRIP ASSY
UPC: 786210776255
3/4 Inch Wire Mesh Grip Assembly, Pack of 10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Prevents severe conduit bends and pullout. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2157054 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal diameter |
19.05 mm |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Material housing |
Stainless steel |