Catalog No. : WMG-LT10
Description: 4IN WIRE MESH GRIP ASSY
UPC: 786210776323
4 Inch Wire Mesh Grip Assembly, Pack of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Prevents Severe Conduit Bends and Pullout. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2170805 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |