text.skipToContent text.skipToNavigation

Catalog No. : WMDT7681

Description:  2" DUST TIGHT 1.4-1.75" WM

UPC: 708917447191

2" Dust-Tight 1.4-1.75" Wire Mesh Strain Relief Cord Grip
View More View Less
For more info visit:  electrification.us.abb.com
  • Cord grips extend cable life by reducing tension due to flexing, bending, twisting, and vibration
  • Single-weave galvanized steel wire mesh provides
  • flexibility and bend support
  • Wire mesh prevents cable damage by limiting bend radius
  • Included grommet in connector fits around cable to minimize entry of contaminants
  • Zinc-plated steel locknuts range from 1/2" to 21/2"
  • and secures grip to knockout opening to provide
  • cable pull-out resistance
  • Designed to fit standard NPT connections and enclosure knockouts for 1/2" to 21/2" sizes
  • Installed dust cap provides added protection from particle ingress

Descriptors

Category

Liquid tight connectors

Type

Strain relief cord grip

Application

Indoor industrial applications. For use with cables running into machinery and connection boxes. Suitable for data centers. Can be installed in standard enclosure knockouts and cabinet housing. For use with jacketed cables and in applications requiring protection from dust and particle egress. Galvanized mesh not recommended for outdoor.

Specifications

Material

Aluminum

Color

Aluminum

Temperature Rating

-10 to 105 C

Classifications

Brand Name

T&B IND FITTING

Standard

UL, CSA, cULus

Dimensions

Size

2.00 Inch

Documents/Support Tools

Sales Drawing

Click here

Click here