Catalog No. : WMDT7677
Description: 3/4" DUST TIGHT 0.52-0.73" WM
UPC: 708917448129
- Cord grips extend cable life by reducing tension due to flexing, bending, twisting, and vibration
- Single-weave galvanized steel wire mesh provides
- flexibility and bend support
- Wire mesh prevents cable damage by limiting bend radius
- Included grommet in connector fits around cable to minimize entry of contaminants
- Zinc-plated steel locknuts range from 1/2" to 21/2"
- and secures grip to knockout opening to provide
- cable pull-out resistance
- Designed to fit standard NPT connections and enclosure knockouts for 1/2" to 21/2" sizes
- Installed dust cap provides added protection from particle ingress
Descriptors
|
Category |
Liquid tight connectors |
|
Type |
Strain relief cord grip |
|
Application |
Indoor industrial applications. For use with cables running into machinery and connection boxes. Suitable for data centers. Can be installed in standard enclosure knockouts and cabinet housing. For use with jacketed cables and in applications requiring protection from dust and particle egress. Galvanized mesh not recommended for outdoor. |
Specifications
|
Material |
Aluminum |
|
Color |
Aluminum |
|
Temperature Rating |
-10 to 105 C |
Classifications
|
Brand Name |
T&B IND FITTING |
|
Standard |
UL, CSA, cULus |
Dimensions
|
Size |
3/4 in |
Documents/Support Tools
|
Sales Drawing |