Catalog No. : WMCC7716
Description: 3/8" 0.38-0.50" (9.7-12.7MM) WM
UPC: 708917447252
- Cord grips extend cable life by reducing tension due to flexing, bending, twisting, and vibration
- Deluxe cord grips combine double and single-weave design
- Double-weave wire mesh adds bend resistance.
- Single-weave wire mesh adds flexibility, allowing for easy handling
- Installed compression washer and grommet provide strain relief and pull-out resistance
- Aluminum fitting body accommodates NPT threads from 3/8" to 3" in Straight male design
- Aluminum fitting body accommodates NPT threads in 1/2" and 3/4" in 90° male design
- Compression washer helps reduce entry of moisture and contaminants
Descriptors
|
Category |
Cable gland connector |
|
Type |
Strain relief cord grip |
|
Application |
Stainless steel wire mesh suitable for indoor and outdoor applications. For use in refrigeration, food processing, and data center applications. For use with jacketed cables terminating into machinery and connection boxes. Applicable in areas where moisture and contaminant entry may be a concern. |
Specifications
|
Material |
Aluminum |
|
Finish |
Stainless steel |
|
Color |
Silver |
|
Insulation |
EPDM |
|
Temperature Rating |
-30 to 105 C |
|
Connection |
3/8 Inch NPT Straight Male |
Classifications
|
Brand Name |
T&B IND FITTING |
|
Standard |
RoHS |
Documents/Support Tools
|
Sales Drawing |