Catalog No. : WM12
Description: WIRE MKR BK-3X5 VNYL CLTH LMIX-Q393
UPC: 786210245423
Standard Wire Marker Books - Vinyl Cloth A-Z 8 2/3 Pages, 14 markers ea.. Blank Write Ons 1 Page, 22 markers ea.. Plus & Minus 1/3 Page, 7 markers ea.. Total 393
View More
View Less
For more info visit:
electrification.us.abb.com
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Choose the numbers or letters you need.
- Wide selection of sizes and legends.
- Cover keeps markers clean.
- Books are 3 x 5 1/2 inches - pocket size.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
A - Z, Blank write on, +, - |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Material |
Plastic |
|
Imprint |
None |
Documents/Support Tools
|
Sales Drawing |