text.skipToContent text.skipToNavigation

Catalog No. : WM-T3

Description:  WIRE MKR BK-3X5 VNYL CLTH-T1 T2 T3

UPC: 786210172521

Standard Wire Marker Books - Vinyl Cloth 10 Pages T1, T2, T3, 140 Markers ea., Total 420
View More View Less
For more info visit:  electrification.us.abb.com
  • Pocket pack wire marker books are easy to carry and easy to use.
  • The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
  • Choose the numbers or letters you need.
  • Wide selection of sizes and legends.
  • Cover keeps markers clean.
  • Books are 3 x 5 1/2 inches - pocket size.

Descriptors

Category

Wire marker book

Special Features

Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.

Specifications

Material

Vinyl Cloth

Legend

T1, T2, T3

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Booklet shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here