Catalog No. : WM-BW5
Description: WIRE MKR BK-VNYL SELF LAM-1X3-QTY60
UPC: 786210825731
Wire Marker Books - Vinyl, Self Laminating 60 blank write-on, self laminating transparent vinyl markers. marking area: 1 inch x 0.75 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Choose from a variety of marking area sizes.
- Clear area covers print legend for extra protection.
- Lamination keeps markers protected.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Choose from a variety of marking area sizes. Clear area covers print legend for extra protection. |
Specifications
|
Material |
Vinyl |
|
Legend |
(Blank) |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Toothing |
None |
|
Material |
Plastic |
|
Imprint |
None |
|
Transparent |
Y |
Documents/Support Tools
|
Sales Drawing |