Catalog No. : WM-9T
Description: WIRE MKR BK-3X5 VNYL CLTH LMIX-Q140
UPC: 786210172545
Standard Wire Marker Books - Vinyl Cloth 3 Pages 1, 2, 3 - 42 markers ea.. 3 Pages A, B, C - 42 markers ea.. 2 Pages T1, T2, T3 - 28 markers ea.. 2 Pages L1, L2, L3 - 28 markers ea. Total 140
View More
View Less
For more info visit:
electrification.us.abb.com
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Choose the numbers or letters you need.
- Wide selection of sizes and legends.
- Cover keeps markers clean.
- Books are 3 x 5 1/2 inches - pocket size.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
1 - 3, A, B, C, T1, T2, T3, L1, L2, L3 |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |