Alternate Catalog No. : WM-0 THRU 9
Catalog No. : WM-0THRU9
Description: WIRE MKR BK-3X5 VNYL CLTH LMIX-Q460
UPC: 786210806068
Wire Marker Books Vinyl Cloth Standard Books - Size 3 inch x 5 inch, Number of Markers and Legends 40 Markers each:0 thru 9. 10 Markers Each T1, T2, T3, L1, L2, L3, WM-0 thru -9
View More
View Less
For more info visit:
electrification.us.abb.com
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Choose the numbers or letters you need.
- Wide selection of sizes and legends.
- Cover keeps markers clean.
- Books are 3 x 5 1/2 inches - pocket size.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
0 - 9, T1, T2, T3, L1, L2, L3 |
Classifications
|
Brand Name |
EZ-Code |
Documents/Support Tools
|
Sales Drawing |