text.skipToContent text.skipToNavigation

Catalog No. : WM-0-45

Description:  WRE MKR BK-3X5 VNYL CLTH L0-45-10EA

UPC: 786210806075

Standard Wire Marker Books - Vinyl Cloth 10 Markers each 0 thru 45
View More View Less
For more info visit:  electrification.us.abb.com
  • Pocket pack wire marker books are easy to carry and easy to use.
  • The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
  • Choose the numbers or letters you need.
  • Wide selection of sizes and legends.
  • Cover keeps markers clean.
  • Books are 3 x 5 1/2 inches - pocket size.

Descriptors

Category

Wire marker book

Type

Wire Marker Books

Special Features

Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.

Specifications

Material

Vinyl Cloth

Legend

0 - 45

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here