Catalog No. : WM-0
Description: WIRE MKR BK-VNYL CLTH L0-Q460
UPC: 786210807034
Standard Wire Marker Books - Vinyl Cloth 460 Markers each of 0
View More
View Less
For more info visit:
electrification.us.abb.com
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Choose the numbers or letters you need.
- Wide selection of sizes and legends.
- Cover keeps markers clean. Books are 3 x 5 1/2 inches - pocket size.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
0 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Toothing |
None |
|
Material |
Plastic |
|
Imprint |
Numbers |
|
Transparent |
N |