Catalog No. : WLXN1NRW-A-D
Description: D.CST EDGLT EXIT RED ANGL SPD
UPC: 782683434500
Die-cast aluminum Edge-lit Exit sign white housing self-powered single face new design red legend white panel no arrow angular trim universal mount self-test and diagnostic 6 inches Exit legend
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Prestige Edge-Lit Series |
|
Special Features |
Easier installation: Component-free backbox housing and canopy can be installed in advance like a regular junction box |
Specifications
|
Material |
Aluminum |
|
Battery |
Self-powered |
|
Voltage Rating |
120 to 277 VAC |
|
Legend |
Red |
|
Housing Color |
White |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL |