Catalog No. : WLX42NGWR
Description: D.CST EDGLT EXIT GRN FLAT AC
UPC: 782683408587
Edge-lit recessed ceiling mount only Exit sign white housing AC single face new design green legend white panel arrow right 6 inches Exit legend
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Prestige X40 Series |
|
Special Features |
Easier installation: Component-free backbox can be installed in advance like a regular junction box |
Specifications
|
Voltage Rating |
120/277 VAC |
|
Battery |
AC only |
|
Housing Color |
White |
|
Letter Color |
Green |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |