Catalog No. : WLX2NGMD-A
Description: D.CST EDGLT EXIT GRN ANGL AC
UPC: 782683426956
Die-cast aluminum Edge-lit Exit sign white housing AC-only double face new design green legend mirror panel double arrow angular trim universal mount 6 inches Exit legend
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Prestige Edge-Lit Series |
|
Special Features |
Low power consumption |
Specifications
|
Material |
Aluminum |
|
Battery |
AC |
|
Voltage Rating |
120 to 277 VAC |
|
Legend |
Green |
|
Housing Color |
White |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |