Alternate Catalog No. : WLP 11 S
Catalog No. : WLP11S
Description: WILDLIFE PROTECT 11-1/4IN 3IN
UPC: 783786758975
Wild life protector, height 11-1/4 inch, width 3 inch. Gray PVC.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to Install
- Reusable
- Protect Wildlife and Prevent Interrupted Service and Lost Revenue
Descriptors
|
Category |
Electronic connector caps |
|
Special Features |
Easy to Install. Reusable. Precision-molded in Virgin PVC, Contaminant-free, Safe for contact with Wildlife. |
|
Application |
Wildlife Protection |
Specifications
|
Material |
Virgin PVC |
|
Color |
Gray |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
height 11-1/4 inch, width 3 inch. |