Alternate Catalog No. : WLP-CSP V1
Catalog No. : WLP-CSPV1
Description: WILDLIFE PROTECTOR 8.750 X 9.625
UPC: 783786758951
Wild Life Protector, Gray PVC, 9.625 inches Long x 3.500 inches Wide x 8.750 inches Tall, PVC is .125 inches thick. Includes (3) grommets.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to Install
- Reusable
- Protect Wildlife and Prevent Interrupted Service and Lost Revenue
Descriptors
|
Category |
Electronic connector caps |
|
Special Features |
Includes 3 Grommets |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9.625 inch long x 3.500 inch wide x 8.750 inch Tall |