text.skipToContent text.skipToNavigation

Catalog No. : WL3P

Description:  SQUID SEELING SLEEVE .5-.12 8-5/16

UPC: 783786833146

EPDM Rubber Squid Sealing Sleeves for use on UPC, UPB and SCU. Sealing range .5-.12, length 8-5/16 inch, includes Plug
View More View Less
For more info visit:  electrification.us.abb.com
  • Make Seals without Tape, Compound or Heat Source
  • Sealing Sleeve Grips the Conductor Insulation on one end and Seals onto the Insulated Bus on the other end

Descriptors

Category

Electrical sleeves

Special Features

Includes Plug

Application

for use on UPC, UPB and SCU

Specifications

Voltage Rating

Max 600 V

Insulation

EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

Length 8-5-16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant