Alternate Catalog No. : WL 3.5-16-HM
Catalog No. : WL3.5-16-HM
Description: WILDLIFE PROTECTOR 16X3.5
UPC: 783786758999
Wild life protector, height 16 inch, inside width 3-1/2 inch with 7/8 inch wide Flange with Four 1/4 inch diameter holes. Gray PVC. Includes 4 Grommets. Precision molded in virgin PVC - contaminant-free, safe for contact with wildlife.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to Install
- Reusable
- Protect Wildlife and Prevent Interrupted Service and Lost Revenue
Descriptors
|
Category |
Electronic connector caps |
|
Special Features |
Easy to Install. Reusable. Precision-molded in Virgin PVC, Contaminant-free, Safe for contact with Wildlife. |
|
Application |
Wildlife Protection |
Specifications
|
Material |
Virgin PVC |
|
Color |
Gray |
|
Environmental Conditions |
All Weather Conditions |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16 inches tall X 3.5 inch wide. |