Catalog No. : WJA-0076
Description: SSTK SFTY POLYEST DGR H V RBW9X2.25
UPC: 786210778662
- Self Sticking safety signs have a 5 to 8 year durability.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Self Sticking safety signs have a 5 to 8 year durability. |
Specifications
|
Material |
Polyester |
|
Color |
Red |
|
Legend |
HIGH VOLTAGE |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Size |
9 x 2 1/4 |
|
Material |
Plastic |
|
Material quality |
Other |
|
With alert-/information symbol |
N |
|
With alert-/information text |
Y |
|
Width |
57.15 mm |
|
Height |
228.6 mm |
|
Self adhesive mounting |
Y |
|
Colour |
White |