Catalog No. : WHMBONDINGKIT-B1-5
Description: WATER HEATER OR METER BONDING KIT
UPC: 75114258609
Water Heater / Meter Bonding Kit. Contains (2) 1/2 inch to 1 Inch Brass Ground Clamps and 24 Inches of Copper Conductor #6 AWG Solid Wire. Bonds Water Heater Pipes to Reduce Galvanic Corrosion Inside the Tank. Bonds Water Meter Maintaining Continuity Across the Meter. Commercial and Residential Applications.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Includes 24 inches of Copper Conductor #6 AWG Solid Wire |
|
Application |
Bonds Water Heater Pipes to Reduce Galvanic Corrosion Inside the Tank. Bonds Water Meter Maintaining Continuity Across the Meter. Commercial and Residential Applications. |
Specifications
|
Connection |
Mechanical |
|
Material |
Brass |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |