text.skipToContent text.skipToNavigation

Catalog No. : WHE3084

Description:  3/4INCARFLX W/OMN FTG 3/No8 THHN4FT

UPC: 34481176046

3/4 Inch X 4 Foot, Liquidtight Fitting Whip, 3/#8 Wire Size, THHN (thermoplastic High to heat Resistant Nylon Coating), 15 Pack.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Type

Liquidtight Fittings

Special Features

Will Not Rust or Corrode

Application

Moisture Tight Non-Metallic Flexible Conduit System is Ideal for Installing Swimming Pool Motors, Hot Tubs, Spas, Air Conditioners, Pumps, Outdoor Lighting and More.

Specifications

Material

THHN

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E171248

Dimensions

Size

3/4 Inch

Documents/Support Tools

Sales Drawing

Click here