text.skipToContent text.skipToNavigation

Catalog No. : WH90

Description: 

UPC:

Hooded Lampholder, 5-1/2 Inch Diameter Hood, Gray, Die Cast Zinc, For use with Medium Base PAR Lamp, 150 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Landscape lighting

Application

Security and general outdoor lighting fixture for residential and commercial applications.

Specifications

Wattage

150 W

Number Of Lamps

1

Fixture Material

Die Cast Zinc

Color

Gray

Classifications

Brand Name

Red Dot

Dimensions

Width

5-1/2 in

Height

7-3/16 in

ETIM EC002556 Electrical accessories for luminaires

Colour

Grey