text.skipToContent text.skipToNavigation

Catalog No. : WGN202

Description: 

UPC:

WGN Cable Gland. Mounting Thread size M20 X 1.5mm, Length 14mm. Over-Bedding Maximum 8.00mm. Diameter Minimum 10.40mm, Maximum 12.00mm. SWA diameter 0.50mm to 0.90mm. Across corners 25.3mm, Protrusion 40mm. SWA exposed 9mm. General purpose cable gland for steel wired armoured cable. Indoor and outdoor use. Provides armour clamp, and seal to outer sheath. Ingress of water IP66/68. Nickel plated brass components.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector

Application

Indoor and Outdoor Use

Specifications

Material

Brass

Finish

Nickel

Color

Silver

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

M20 x 1.5