Catalog No. : WGB4B
Description: CU GROUNDING BUS 14-4 4POSITION
UPC: 783786801404
4 Position Copper Grounding Bus - Wire Range 14 Solid - 4 Stranded Copper. 2-23/32 inch long x 7/16 inch x 1/2 inch. Bare Copper. (2) 3/16 inch diameter Thru holes, one on each end. (4) 1/4-28 UNF-2B Tapped Holes that intersect with (4) 17/64 inch Diameter holes.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Connector mounting hardware |
|
Special Features |
4 Positions. Wire Range 14 Solid to 4 Stranded |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |