Catalog No. : WETYV525M
Description: CABLE TIE 50LB 7 MAROON HALAR 2-PC
UPC: 786210718569
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Fluoropolymer ECTFE |
|
Color |
Maroon |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.184 in , 4.67 mm |
|
Length |
7.31 in , 185.67 mm |
|
Thickness |
0.02 in , 1.17 mm |
|
Band width |
4.67 mm |
|
Length belt/tape/tie |
185.67 mm |
|
Length belt/tape/tie |
7.31 inch |
|
Tie thickness |
1.17 mm |
|
Tie thickness |
0.046 inch |
|
Max. bundle diameter |
44.45 mm |
|
Min. holding force |
222 N |
|
Operation temperature |
150-150 °C |
|
Operation temperature |
302-302 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Other |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |