Catalog No. : WETY153M-3
Description: CABLE TIE 18LB 4 ORANGE ID .78X1
UPC: 786210730707
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.097 in , 2.36 mm |
|
Length |
4.35 in , 110.49 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
2.46 mm |
|
Length belt/tape/tie |
110.49 mm |
|
Length belt/tape/tie |
4.35 inch |
|
Min. holding force |
80 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Orange |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |