text.skipToContent text.skipToNavigation

Catalog No. : WERX75-G

Description:  PVC CTD RND WTHRPRF BOX 3/4IN HUBX4

UPC: 704508027957

PVC Coated Round Weatherproof Outlet Box, Depth 2 Inch, Hub Size 3/4 Inch/21 Metric, 4 Hubs, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Special Features

PVC Coated for Corrosion Resistance

Application

Provides a Convenient Location to Pull Conductors and Make Splices in Dry, Damp or Wet Locations

Specifications

Number Of Outlet

4

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch