Catalog No. : WCYL34-66S
Description: WMC VINYL CLOTH BLK/YEL LEG 34-66
UPC: 786210169941
Wire Marker Cards - Vinyl Cloth, Numbers in a Sequence, Black Characters on Yellow Background, Legend 34 - 66. 1-1/2 inch. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
- On Yellow, Black Characters.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
On Yellow, Black Characters. |
Specifications
|
Material |
Vinyl Cloth |
|
Background Color |
Yellow |
|
Legend |
34 - 66 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Colour |
Yellow |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |