text.skipToContent text.skipToNavigation

Catalog No. : WCX1S

Description:  WMC VINYL CLOTH LEGEND X1 1-1/2

UPC: 786210909868

Wire Marker Card Vinyl Cloth -Solid Letters and Numbers, Legend X1, Size 1-1/2 inch, Markers per Card 36. Package of 25 Cards.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Specifications

Material

Vinyl Cloth

Legend

X1

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant