text.skipToContent text.skipToNavigation

Catalog No. : WCT1S

Description:  WMC VINYL CLOTH LEGEND T1

UPC: 786210909769

Wire Marker Cards - Vinyl Cloth, Solid Letters and Numbers, Legend T1. 1-1/2 inch. Package of 25 Cards.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Vinyl Cloth

Legend

T1

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant