Catalog No. : WCRD67-99S
Description: WMC VINYL CLOTH WHT/RED LEG 67-99
UPC: 786210175102
Wire Marker Cards - Vinyl Cloth, Numbers in a Sequence, White Characters on Red Background, Legend 67 - 99. 1-1/2 inch. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
- On Red, White Characters.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
On Red, White Characters. |
Specifications
|
Material |
Vinyl Cloth |
|
Background Color |
Red |
|
Legend |
67 - 99 |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |