Catalog No. : WCOR67-99S
Description: WMC VINYL CLOTH BLK/ORG LEG 67-99
UPC: 786210169989
Wire Marker Cards - Vinyl Cloth, Numbers in a Sequence, Black Characters on Orange Background, Legend 67 - 99. 1-1/2 inch. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
- On Orange, Black Characters.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
On Orange, Black Characters. |
Specifications
|
Material |
Vinyl Cloth |
|
Background Color |
Orange |
|
Legend |
67 - 99 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Numbers |
Documents/Support Tools
|
Sales Drawing |