text.skipToContent text.skipToNavigation

Catalog No. : WCNL200A

Description:  V CLOTH IND MARKER CARD A .875X2.25

UPC: 786210783680

Industrial Marker Cards - Vinyl Cloth, Solid Letters, Legend A, Marker Size .875 x 2.25
View More View Less
For more info visit:  electrification.us.abb.com
  • High-contrast self-sticking markers make numbering and coding jobs quick and easy.
  • Select character heights ranging from 5/16 to 3 3/4 inches.

Descriptors

Category

Wire marker card

Special Features

High-contrast self-sticking markers make numbering and coding jobs quick and easy.

Specifications

Material

Vinyl Cloth

Legend

A

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Letters