text.skipToContent text.skipToNavigation

Catalog No. : WCNL1006

Description:  VNYL CTH IND MKR 7/8X1-1/2 10/C L 6

UPC: 786210783642

Industrial Marker Cards - Vinyl Cloth, Solid Numbers, Legend 6, Marker Size .875 x 1.5
View More View Less
For more info visit:  electrification.us.abb.com
  • High-contrast self-sticking markers make numbering and coding jobs quick and easy.
  • Select character heights ranging from 5/16 to 3 3/4 inches.

Descriptors

Category

Wire marker card

Special Features

High-contrast self-sticking markers make numbering and coding jobs quick and easy.

Specifications

Material

Vinyl Cloth

Legend

6

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here