Catalog No. : WCNL1002
Description: VNYL CTH IND MKR 7/8X1-1/2 10/C L 2
UPC: 786210783604
Industrial Marker Cards - Vinyl Cloth, Solid Numbers, Legend 2, Marker Size .875 x 1.5
View More
View Less
For more info visit:
electrification.us.abb.com
- High-contrast self-sticking markers make numbering and coding jobs quick and easy.
- Select character heights ranging from 5/16 to 3 3/4 inches.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
High-contrast self-sticking markers make numbering and coding jobs quick and easy. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
2 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Numbers |
Documents/Support Tools
|
Sales Drawing |